Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits374-7463: 2 Position DT Seal Cap
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits374-7463: 2 Position DT Seal Cap
374-7463: 2 Position DT Seal Cap

Cat® Seal Cap (DT)(2)

Brand: Cat

Product Images
374-7463: 2 Position DT Seal Cap
374-7463: 2 Position DT Seal Cap
374-7463: 2 Position DT Seal Cap
374-7463: 2 Position DT Seal Cap
374-7463: 2 Position DT Seal Cap

Cat® Seal Cap (DT)(2)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 374-7463

Units of Measure

USMetric
Material Description: Nylon
Overall Width (in): 0.7
Overall Height (in): 0.7
Material: Nylon, 6, 6/12, 6/6 Plastic
Overall Width (mm): 17.8
Overall Length (in): 1.3
Overall Height (mm): 17.8
Overall Length (mm): 33.0
View More
Compatible Models for part number 374-7463

GENERATOR

SR4B SR500 SR4 SR5

MACHINE CONTROL

CATSAFETY

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB8 CB7 CB22B CB16 CB15 CB13 CB10

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

305.5E2 303.5E2 CR 305.5 CR 308E2 CR 304E2 305E2 308.5 304E2 CR 304 305 308 307.5 309 306 305.5E2 CR 304.5E2 305E2 CR 306.5 310 303.5E2 305 CR

TRACK FELLER BUNCHER

522 521

EXCAVATOR

M315F M317F M318F MH3040 350 MH3022 MH3024 M320GC

PUMP POWER END

WSP223 WSP273 WSP255 WSP305

SHOVEL

6040

PAVING COMPACTOR

MG630 CB-22B C13 MARINE

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277D 277C 257D3 277C2 257B3 257D 297D 297C 247B3 287C 287D

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 249D 259D 299D2 XHP 239D 275 285 255 265 239D3 299D3 XE 249D3 259B3 259D3 275XE 299D XHP

WHEEL TRACTOR

631K 621K OEM 651 623H 621H 627H 637K

ROTARY MIXER

RM800

WORK TOOL

GB120 TRS26 TRS20 TRS17 TRS12

TRACK LOADER

973 973K

PETROLEUM ENGINE

3516 2016 3516C C175-16 3512E

PETROLEUM TRANSMISSION

CX48 TH55-E70 CX38-P892 TH53-E60 CX38-P800 TH55FT-E90

SOIL COMPACTOR

825 CP44B 815 CP7 CP5 CP12 GC CP13 GC CS5 CS12 GC 825K 815K CP11 CP13 CS10 CS11 CS12 CS13 CS13 GC CS44B CS10 GC CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 420XE 427F2 416F2 415 416 428F2 428 420 422F 434F 444F 432F 415F2 434 430 432 444F2 444 440 450 422F2 428F 434F2

WHEEL DOZER

844K 834 844 834K 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

WHEEL LOADER

982XE 972K 988 XE 972M 972L 966 XE 988GC 950K 962L 986K 962K 950M 950L 962M 980XE 988K 966H 966L 966K 930K 966M 930M 950GC 814K 924H 924K 938K 938M 926M 962 928H 966 972 966 GC 907K 972 XE 986 966XE 980 982 906K 906M 980GC 988 995 990 992 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 962M Z 950M Z 908 907 906 990K 950 GC 972M XE 966M XE 980H 980L 980K 972XE 980M 982M

COMPACT WHEEL LOADER

920K 910K 910M 906 930 938 926 914K 914M 908M 906M 918M 907M

ARTICULATED TRUCK

730 EJECTOR 740C 740 GC 745C 725 735C 745 730 735

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.7 CB2.5 CB2.9 CC2.6

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M317D2 M313-07 M315D2 MH3026 MH3024 M318D M318F MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M316F M316D M320D2 M322D2 MH M314F

ENGINE - INDUSTRIAL

G3512

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C7.1 C175-16 3516C 3512E C4.4

WHEEL SCRAPER

637K

ASPHALT SCREED

SE60 V SE60 FM SE47 V SE47 FM SE60 SE50 VT SE50 V SE60 VT XW SE47 VT SE60 V XW

QUARRY TRUCK

777E 773E 772G 770G

GAS ENGINE

G3412 G3408C G3408

BLADE

GB124

PUMPER

SPF743

POWER MODULE

XQ2280 3516C

QUICK COUPLER

FUSION

LOAD HAUL DUMP

R1300G R2900 XE

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 773GC 772 770 777 775 773 793F 798 AC 789 785 793 798

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040 MH3050

PUMP

WS305 XD WS223 SS WS255 SS WS273 XD

MOTOR GRADER

24 16 14 18 120M 120K 120 GC 120M 2 140M 140K 140K 2 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 12M 24M 12K 14M3 120 160K 160M 140M 3 AWD 16M3 14M-3 120K 2

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6060

TRACK-TYPE TRACTOR

D6XE D10 D11 D8 GC D9 GC D6R II D5R2 D6R D6T D6N D7E D9 D2 D1 D3 D6 D5 D8 D7 D4K2 LGP D6 XE D5K2 LGP D3K2 LGP D11T D4K2 XL D6T LGP D6GC D3K2 XL D6T LGPPAT D6R XL D6T XW D6T XL D8GC D8T D8R D9T D9R D6T XL PAT D6T XW PAT D5K2 XL D6R LGP D7E LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP300F AP600 AP555F AP500F AP655F SE47 AP655F L AP600F AP-1000F AP355 AP-1055F AP555 AP300 AP355F AP455 AP1000

MARINE ENGINE

C7.1 C32 C9.3 C32 MARINE C18 MARINE C18 3516C 3516E 3512C 3512E C175-16

MARINE AUXILIARY

C32 C32B

PIPELAYER

PL83 PL87 PL72

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CB10 CS11 GC CS-44B CB7 CD-44B CS-34 CB46B CB-54B CB-66B CS512 GC CP11 GC CB-64B CP-34 CC4.0 CP12 GC CD-54B CS7 CP7 CB-44B CS44B CB-68B CP-44B CS10 GC CP44B

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

TH48-E70 CX31-C18I TH35-C15I TH55 CX31-C11I CX31-C9I CX35-C18I CX31-C15I CX31-C13I CX31 C18

GENERATOR SET

DE1400 G3520 G3412 C32 GEN SET 3516 C18 C32 GENSET C18 MARINE GS C9.3 DE1500 D1250 DE1000S 3516C GEN D1000 3508B C27 C32 DE1250S D800 C175-16 DE1250 3512C C32B 3516C

FORK

FORK-NURSE

RECLAIMER MIXER

RM400 RM800

ENGINE

C175-16 C32 MARINE C175-20 G3408C 3512E 3512C 3516E G3408 G3412C C9.3

LOCOMOTIVE ENGINE

3512C 3512B

EJECTOR TRUCK

740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600

ENGINE - MACHINE

C32

GEN SET ENGINE

G3412C DE1100 POWER SYS DE800S

TRANSMISSION

TR16-C7.1 CX38-P892

ROTARY/TRACK DRILLS

MD5150C MD6640

SKID STEER LOADER

242B3 289D3 226D 242D3 216B 252B3 270XE 262C2 246D3 272D3 XE 279D3 232D3 272D2 XHP 272D XHP 226B3 249D3 226D3 250 236B3 272C 272D 260 270 236D3 262D 262C 265 262D3 256C 242D 272D3 272D2 246D 246C 232D 236D 216B3

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 772G OEM 793F OEM 789D 777D 777G 775G OEM 770G OEM 785 797 770G 795F XQ 793D 793F 772G 773E 785G 773D 773G 797F 773G OEM 797B 795F AC MT4400D AC 775G LRC

SNOW BLOWER

SR321 SR421 SR418 SR318 SR121 SR115 SR118

COMPACTOR

CB-34B XW CB8 CB7 CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B CD10 CCS7 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced