Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home375-4302: Air Cleaner Secondary Element
Home375-4302: Air Cleaner Secondary Element
375-4302: Air Cleaner Secondary Element

Standard Efficiency Engine Air - Secondary

Brand: Cat

Product Images
375-4302: Air Cleaner Secondary Element
375-4302: Air Cleaner Secondary Element
375-4302: Air Cleaner Secondary Element

Standard Efficiency Engine Air - Secondary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 375-4302

Units of Measure

USMetric
Width (mm): 230.9
Shape: Round
Type: Secondary
Height (mm): 230.9
Material: Carbon Steel,Polyurethane Plastic
Depth (mm): 671.0
Depth (in): 26.417
Media Type: Standard
Width (in): 9.091
Height (in): 9.091
View More
Compatible Models for part number 375-4302

ROAD RECLAIMER

RM500 RM500B

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

EXCAVATOR

390F 390F L 374F 374F L

MATERIAL HANDLER

MH3295

COLD PLANER

PM620 PM622

MOBILE HYD POWER UNIT

390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced