Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor
Home375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor

375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor

Cat® Pressure Sensor measures the pressure of gases or liquids and translates it into an electrical signal for real-time monitoring and control

Brand: Cat

Product Images

375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor
375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor
375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor
375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor

375-6126: 34.5 MPa, 9/16-18 Thread Pressure Sensor

Cat® Pressure Sensor measures the pressure of gases or liquids and translates it into an electrical signal for real-time monitoring and control

Brand: Cat

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced