Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesHarness AssembliesComplex377-0643: Wiring Harness
HomeElectrical & ElectronicsWiring Harnesses & CablesHarness AssembliesComplex377-0643: Wiring Harness
377-0643: Wiring Harness

Cat® Clean Emission Module Wiring Harness

Brand: Cat

Product Images
377-0643: Wiring Harness
377-0643: Wiring Harness
377-0643: Wiring Harness
377-0643: Wiring Harness
377-0643: Wiring Harness

Cat® Clean Emission Module Wiring Harness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-0643

Units of Measure

USMetric
Weight (kg): 0.88
Weight (lb): 1.93
View More
Compatible Models for part number 377-0643

WHEEL TRACTOR

631K

ARTICULATED TRUCK

730C2 730 740C 730C 745C 735C 740 GC 745 735

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

WHEEL SCRAPER

637K

QUARRY TRUCK

770G

TRUCK

770G 770G OEM

EJECTOR TRUCK

730C2 EJ 740 730C

OFF HIGHWAY TRUCK

770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced