Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves377-5745: Driver Glove - XXL
Home
Workshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves
377-5745: Driver Glove - XXL
377-5745: Driver Glove - XXL

Cat® Grain Leather Driver Glove (XXL) (One Pair)

Brand: Cat

Product Images
377-5745: Driver Glove - XXL
377-5745: Driver Glove - XXL

Cat® Grain Leather Driver Glove (XXL) (One Pair)

Brand: Cat

Check Price
Check Price
Login to view your customer price
DescriptionSpecifications
Specifications for part number 377-5745

Units of Measure

USMetric
Overall Width (in): 5
Size (mm): XX Large
Overall Length (in): 10.5
Overall Width (mm): 127
Size Range: Extra-Extra Large
Overall Length (mm): 267
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert