Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches377-6959: DPF Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches377-6959: DPF Pressure Sensor
377-6959: DPF Pressure Sensor

Cat® Sensor (DPF Pressure Differential)

Brand: Cat

Product Images
377-6959: DPF Pressure Sensor
377-6959: DPF Pressure Sensor
377-6959: DPF Pressure Sensor
377-6959: DPF Pressure Sensor
377-6959: DPF Pressure Sensor

Cat® Sensor (DPF Pressure Differential)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-6959
Material: Carbon Steel
View More
Compatible Models for part number 377-6959

MULTI TERRAIN LOADER

257D 277D 297D 297D2 257D3 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

289D 289D3 259D3 279D3 299D XHP 259D 299D 279D 299D3 XE 299D3 299D2 299D2 XHP

MINI HYD EXCAVATOR

308 307.5 309 304E2 306 308E2 SR 308E2SR 305.5E2 CR 308E2CR 305E2 304.5E2 305E2 CR 307E2 308E2 CR 308.5 305.5E2 304E2 CR 310

ASPHALT PAVER

AP355 AP300 AP355F AP300F

SKID STEER LOADER

246D 262D3 272D 272D XHP 242D3 246D3 236D 236D3 242D 262D 272D2 XHP 272D3 XE 272D3 272D2

COMPACT WHEEL LOADER

908M 902C2 914K 906M 910K 903D 907M 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced