Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits377-7409: Torque Converter Thrust Bearing
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits377-7409: Torque Converter Thrust Bearing
377-7409: Torque Converter Thrust Bearing

Cat® General Duty Roller Bearing

Brand: Cat

Product Images
377-7409: Torque Converter Thrust Bearing
377-7409: Torque Converter Thrust Bearing

Cat® General Duty Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-7409
Material: Carbon Steel
View More
Compatible Models for part number 377-7409

UNDERGROUND ART TRUCK

AD22

WHEEL TRACTOR

633E II 623B 623G 623H 623E 623F 621B 633C 621K OEM 621R 621E 621F 633D 621G 621H 621S 627 621 623 639D 627B 627G 627H 627E 627F 637 631K 631D 631E 631C 631G 637G 637D 637E 637K

TRANSMISSION-ONHIGHWAY

CX35 CX31

WHEEL TRACTOR-SCRAPER

627K 631K 627K LRC 637K 657 623K LRC 623K 621K

TRACK LOADER

983 977K 977L 983B

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

SOIL COMPACTOR

825H 825G 825K 825C 825G II

LOAD HAUL DUMP

R3000H R1700 II R2900G R1700G R2900

EJECTOR TRUCK

730C2 EJ 730C

WHEEL DOZER

824H 824G 824C 824K 824G II

LANDFILL COMPACTOR

826G II 826C 826G 826H 826K

WHEEL LOADER

980K HLG 980 986H 988 986K 980G II 988B 980B 980C 980F 980H 980G 980L 980K 980M 982M 980F II

TRACK-TYPE TRACTOR

D6 D8T D6T

TRANSMISSION

CX31 CX31-P300

ARTICULATED TRUCK

730C2 730C 725 730 735

UNDERGROUND ARTICULATED TRUCK

AD22

WHEEL SCRAPER

623F 623E 637K 637B 627F 627E 637 621E 657G 621F 657 621B 657E 657B

BULLDOZER

824S 825

PETROLEUM PACKAGE

CX31 CX31-C11I CX31-C18I CX31-C9I CX31-C15I CX31-C13I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced