Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings377-7418: 133.35mm Inner Diameter Cone Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings377-7418: 133.35mm Inner Diameter Cone Bearing
377-7418: 133.35mm Inner Diameter Cone Bearing

Cat® General Duty Roller Bearing

Brand: Cat

Product Images
377-7418: 133.35mm Inner Diameter Cone Bearing
377-7418: 133.35mm Inner Diameter Cone Bearing

Cat® General Duty Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-7418
Material: Carbon Steel
View More
Compatible Models for part number 377-7418

UNDERGROUND ART TRUCK

AD40

WHEEL TRACTOR

650B 666 633E II 651B 651E 660B 633C 657E 657B 633D 657G 639D 637 631K 631D 631E 631C 631G 641 637G 637D 637E 637K 651 641B 657 666B

WHEEL TRACTOR-SCRAPER

631K 637K 657

TRACK LOADER

955H

LOAD HAUL DUMP

R2900

SOIL COMPACTOR

825H 825G 825K 825C 825G II

OFF HIGHWAY TRUCK

777G 773GC

WHEEL DOZER

834 834B 824H 824G 824C 824K 824G II

LANDFILL COMPACTOR

836 826G II 826C 826G 826H 826K

WINCH

59N 59L 58L 59 58

MOTOR GRADER

24H 120B 120 12F 140B 140 14E

WHEEL LOADER

980K HLG 988F II 992 980G II 988B 988F 992B 980C 992C 980F 980H 980G 980L 980K 980M 982M 980F II

TRACK-TYPE TRACTOR

D8L D9R D9L D9N D10R

ARTICULATED TRUCK

D550B D44B D400E D400D D350E D35HP D350E II D400 D40D

RIPPER

9 8 10

WHEEL SCRAPER

637K 666 666B 657G 657 657E 657B

TRUCK

775G 775F 772G OEM 773G LRC 775D 770G 777C 777B 777D 777G 777F 772G 69D 775G OEM 769 773E 772 773D 773G 770 773F 773 777 775G LRC 773G OEM 769B 770G OEM 769D 769C 773B

QUARRY TRUCK

771D 771C 772G 777E 770G 775D 775B 773E

TRACTOR

772 776 776D 776C 776B 772B 768C 768B

BULLDOZER

10SU 10U 8A 824S 8S 8U 825 9C 9U 9S 9SU 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced