Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings377-7433: Bearing-Needle Roller-GD
HomeDrivetrainTransmissions & ComponentsTransmission Bearings377-7433: Bearing-Needle Roller-GD
377-7433: Bearing-Needle Roller-GD

Cat® Needle Bearing (Roller and Cage Assembly)(General Duty)

Brand: Cat

Product Images
377-7433: Bearing-Needle Roller-GD
377-7433: Bearing-Needle Roller-GD
377-7433: Bearing-Needle Roller-GD

Cat® Needle Bearing (Roller and Cage Assembly)(General Duty)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-7433

Units of Measure

USMetric
Height (in): 1.248
Height (mm): 31.7
Inside Diameter (in): 1.388
Inside Diameter (mm): 35.26
Outside Diameter (in): 1.7015
Outside Diameter (mm): 43.22
Material: Carbon Steel
View More
Compatible Models for part number 377-7433

UNDERGROUND ART TRUCK

AD22 AD45B AD63 AD30 AD40

TRANSMISSION-ONHIGHWAY

CX31

WHEEL TRACTOR-SCRAPER

631K 627K LRC 627K 637K 657

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R3000H R1700 II R2900G

OFF HIGHWAY TRUCK

770 773GC

WINCH

57H 56H 59N 59L 58L 56 55 59 58

MOTOR GRADER

120G 140G 130G 14E 12G 24H 24M 160G 12F

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6G2 LGP D6GC D6H II D7R LGP D6T LGPPAT D6R XL D6R II D6T XW D6T XL D7R SERIES D4D D6C D6D D7G2 D6R D6T D6E D6G D6H D7R D7F D7G D7H D6 D8T D8R D8L D10T2 D8N D6R STD D9T D9R D8R II D9L D9N D6T XL PAT D6G2 XL D10N D10R D10T D7R II D6R LGP D7R XR

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

572R II 587T 587R 578 583T 572G 571G 589 PL83 PL87 PL72

STABILIZER MIXER

SM-350

WATER FORDING TRACTOR

D7R II

PETROLEUM PACKAGE

TH31-E61

RIPPER SCARIFIER

12G 140G 130G

WHEEL TRACTOR

650B 633E II 651B 651E 660B 637 631K 631D 631E 631C 631G 641B 666B 623H 633C 657E 657B 633D 657G 639D 627H 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-500

HYDRAULIC CONTROL

163 153

TRACK LOADER

983B 941 951C 951B 941B 977K 977L

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

SOIL COMPACTOR

825H 825G 825K 825C 815F II 815K 815B 815F 825G II

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

WHEEL DOZER

834G 834H 834B 834K 814B 824H 824G 824C 824K 814F II 814K 814F 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816K 836H 836G 836K 826C 826G 826H 826K 816B 816F

WHEEL LOADER

972G 972H 972K 972M 972L 988F II 980 986H 986K 980G II 988B 988G 988H 988F 988K 966D 966F 966E 966H 966G 980F II 966F II 980K HLG 814K 966K XE 972G II 972M XE 966M XE 980B 980C 980F 980H 980G 980L 980K 980M 970F 966G II 982M

ROAD RECLAIMER

RM-350B

TRANSMISSION

TR35 CX31 7155 CX31-P300

ARTICULATED TRUCK

D550B 725C D44B 730C2 D35HP 725C2 740B D400D 730C D400 725 D40D 740 D400E II 735B 730 735 OEM 735

RIPPER

951 955 10 7 6 4 9 8

QUARRY TRUCK

775D 775B 773E 771D 771C 772G 770G

TRUCK

773G LRC 770G 772G 69D 773E 773D 773G 773F 773G OEM 773B 775G 775F 772G OEM 775E 775D 775G OEM 772 770 775G LRC 770G OEM 769D 769C

WHEEL SCRAPER

627 657G 633D 657E 657B 623G 623F 623E 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 637 657

TRACTOR

768C 772B

BULLDOZER

10SU 7SU 6SU 7S LGP 824S 8S 8U 9C 9U 9S 834U 834S 6 6A 6S 7A 7S 7U 10U 8A 825 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced