Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components377-9554: 11/16" X 7/16" Lateral Tee Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components377-9554: 11/16" X 7/16" Lateral Tee Adapter
377-9554: 11/16" X 7/16" Lateral Tee Adapter

Cat® 11/16" X 7/16" Lateral Tee Adapter with O Ring Face Seal to Straight Adapter

Brand: Cat

Product Images
377-9554: 11/16" X 7/16" Lateral Tee Adapter
377-9554: 11/16" X 7/16" Lateral Tee Adapter
377-9554: 11/16" X 7/16" Lateral Tee Adapter
377-9554: 11/16" X 7/16" Lateral Tee Adapter
377-9554: 11/16" X 7/16" Lateral Tee Adapter

Cat® 11/16" X 7/16" Lateral Tee Adapter with O Ring Face Seal to Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-9554
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16), 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 228-7089 (11/16-16)
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20), 6V-8397 (11/16-16)
Material: Carbon Steel
View More
Compatible Models for part number 377-9554

TRACK-TYPE TRACTOR

D3K2 XL D3K2 LGP D2 D1 D3

WHEEL SKIDDER

545D 535D 525D 555D

WHEEL LOADER

972 XE 972M XE 966 XE 962 966XE 966M XE 924K 926M 966L 966 966M 924 972M 950 972 972L 972XE 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced