Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes378-5367: 37.2mm ID Hydraulic Oil Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes378-5367: 37.2mm ID Hydraulic Oil Lines Tube
378-5367: 37.2mm ID Hydraulic Oil Lines Tube

Cat® Hydraulic Oil Lines Tube directs pressurized fluid flow, ensuring reliable routing and connection between hydraulic system components

Brand: Cat

Product Images
378-5367: 37.2mm ID Hydraulic Oil Lines Tube
378-5367: 37.2mm ID Hydraulic Oil Lines Tube
378-5367: 37.2mm ID Hydraulic Oil Lines Tube
378-5367: 37.2mm ID Hydraulic Oil Lines Tube
378-5367: 37.2mm ID Hydraulic Oil Lines Tube

Cat® Hydraulic Oil Lines Tube directs pressurized fluid flow, ensuring reliable routing and connection between hydraulic system components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 378-5367

Units of Measure

USMetric
Outer Diameter (mm): 49.0
Outer Diameter (in): 1.91
Approximate Overall Length (mm): 671.0
Material: STEEL
View More
Compatible Models for part number 378-5367

WHEEL LOADER

988K 988 988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced