Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions379-1003: Suspension Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions379-1003: Suspension Assembly-Seat
379-1003: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Air)

Brand: Cat

Product Images
379-1003: Suspension Assembly-Seat
379-1003: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Air)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 379-1003

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 15.0
Overall Height (in): 7.1
Material: Carbon Steel
Overall Width (mm): 382.0
Overall Length (in): 15.7
Overall Height (mm): 180.0
Overall Length (mm): 400.0
View More
Compatible Models for part number 379-1003

ARTICULATED TRUCK

730 740 735 OEM 725 735

EJECTOR TRUCK

740 730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced