Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups380-5944: Track Group
HomeUndercarriageTrack ComponentsTrack Groups380-5944: Track Group
380-5944: Track Group

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 710mm Shoe Width, 260.4mm Track Pitch

Brand: Cat

Product Images
380-5944: Track Group
380-5944: Track Group
380-5944: Track Group
380-5944: Track Group
380-5944: Track Group

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 710mm Shoe Width, 260.4mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 380-5944

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 4.921
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 710.0
Number of Track Sections: 44.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
UC System: HD
ARM: No
Shoe Width (in): 27.953
Number of Sections: 44
Hole Type: Not Applicable
Grease Track Type: Not Applicable
Bushing Inside Diameter (in): 3.74
Link Inside Spread Sprocket (mm): 125
Shoe Type: Ses
Seal And Lube Type: SALT
Bushing Inside Diameter (mm): 95
Bolt Size (mm): 28.575
Master Link Type: 1 Tooth Master
Track Pitch (mm): 260.4
Bolt Size (in): 1 1/8
Track Pitch (in): 10.252
Offset: Not Applicable
Track Bolt Thread: 1.125
Number of Grousers: Single
Clipped: No
Wear Sensor: Yes
Track Stiffening System: Not Applicable
Master Bolt Thread: 1.125
View More
Compatible Models for part number 380-5944

TRACK-TYPE TRACTOR

D10T2 D10 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced