Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass380-7828: Windshield Glass
HomeCabsCab VisibilityWindows & Glass380-7828: Windshield Glass
380-7828: Windshield Glass

Cat® Front Cabin Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Product Images
380-7828: Windshield Glass
380-7828: Windshield Glass
380-7828: Windshield Glass
380-7828: Windshield Glass
380-7828: Windshield Glass

Cat® Front Cabin Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 380-7828

Units of Measure

USMetric
Overall Width (in): 38.69
Material: Glass Ceramic
Thickness (in): 0.28
Overall Length (in): 53.55
Overall Width (mm): 982.7
Overall Length (mm): 1,360.2
Thickness (mm): 6.8
View More
Compatible Models for part number 380-7828

BACKHOE LOADER

428F 416F 422F 444F 432F 434F 420F 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced