Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings380-9852: Oscillating Hitch Axle Tapered Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings380-9852: Oscillating Hitch Axle Tapered Roller Bearing
380-9852: Oscillating Hitch Axle Tapered Roller Bearing

Cat® Oscillating Hitch Axle Tapered Roller Bearing supports axial and radial loads, ensuring stable oscillation and smooth axle articulation

Brand: Cat

Product Images
380-9852: Oscillating Hitch Axle Tapered Roller Bearing
380-9852: Oscillating Hitch Axle Tapered Roller Bearing

Cat® Oscillating Hitch Axle Tapered Roller Bearing supports axial and radial loads, ensuring stable oscillation and smooth axle articulation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 380-9852

Units of Measure

USMetric
Outside Diameter (mm): 110.0
Height (mm): 25.0
Material: Alloy Steel
Inside Diameter (mm): 70.0
Inside Diameter (in): 2.76
Outside Diameter (in): 4.33
Height (in): 0.98
View More
Compatible Models for part number 380-9852

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

UTILITY COMPACTOR

CB1.8 CB1.7

COMPACTOR

CC-24B CB-22B CB-24B CB-32B

VIBRATORY COMPACTOR

CB1.8 CB1.7 CB-32 CB-24 CC-24 CB-22

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced