Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth381-4090: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth381-4090: Bucket Tip
381-4090: Bucket Tip

Cat® Advansys™ 130 Spike Excavator Bucket Tip

Brand: Cat

Product Images
381-4090: Bucket Tip
381-4090: Bucket Tip
381-4090: Bucket Tip
381-4090: Bucket Tip
381-4090: Bucket Tip
381-4090: Bucket Tip

Cat® Advansys™ 130 Spike Excavator Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 381-4090

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 16.614
Size: Advansys 130
Rear Width (mm): 176.0
Front Width (in): 0.787
Front Width (mm): 20.0
Shape: Spike
Rear Width (in): 6.929
Series: Advansys
Rear Height (mm): 162.0
Overall Length (mm): 422.0
Rear Height (in): 6.378
View More
Compatible Models for part number 381-4090

EXCAVATOR

336F L 336E L 349E L 336E LNH 349F L 349E 349F 336E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced