Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components382-2374: Pushbutton Door Handle
HomeCabsOther Cab Components382-2374: Pushbutton Door Handle
382-2374: Pushbutton Door Handle

Cat® Screw Mounted Pushbutton Handle for Cab Door

Brand: Cat

Product Images
382-2374: Pushbutton Door Handle
382-2374: Pushbutton Door Handle
382-2374: Pushbutton Door Handle
382-2374: Pushbutton Door Handle
382-2374: Pushbutton Door Handle

Cat® Screw Mounted Pushbutton Handle for Cab Door

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 382-2374

Units of Measure

USMetric
Width (mm): 62.6
Height (mm): 51.4
Length (in): 9.2
Material: Carbon Steel,Thermoplastic Plastic
Width (in): 2.5
Height (in): 2.0
Length (mm): 234.0
View More
Compatible Models for part number 382-2374

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 426 F2 428F2 426 428 444 424 440 420 432F2 430F2 434F2 416F2 415F2

WHEEL LOADER

908 907 906

COMPACT WHEEL LOADER

903D 903 902 901 902C2 901C2 906 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced