Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust AirLines382-6091: Turbocharger Inlet Elbow
HomeEngineExhaust SystemExhaust AirLines382-6091: Turbocharger Inlet Elbow
382-6091: Turbocharger Inlet Elbow

Air Lines Elbow

Brand: Cat

Product Images
382-6091: Turbocharger Inlet Elbow
382-6091: Turbocharger Inlet Elbow
382-6091: Turbocharger Inlet Elbow
382-6091: Turbocharger Inlet Elbow
382-6091: Turbocharger Inlet Elbow

Air Lines Elbow

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 382-6091

Units of Measure

USMetric
Width (mm): 261.62
Height (mm): 210.82
Length (in): 10.8
Material: Ductile (Spheroidal) Iron
Length (mm): 274.32
Height (in): 8.3
View More
Compatible Models for part number 382-6091

GAS ENGINE

G3520B G3516B G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced