Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components383-0433: Water Pump used in Engine Front Housing
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components383-0433: Water Pump used in Engine Front Housing
383-0433: Water Pump used in Engine Front Housing

Cat® Water Pump used in Engine Front Housing

Brand: Cat

Product Images
383-0433: Water Pump used in Engine Front Housing
383-0433: Water Pump used in Engine Front Housing

Cat® Water Pump used in Engine Front Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 383-0433

Units of Measure

USMetric
Overall Width (in): 5.7
Overall Height (in): 4.72
Material: Carbon Steel
Overall Length (in): 10.47
Overall Width (mm): 144.8
Overall Height (mm): 120.0
Overall Length (mm): 265.9
View More
Compatible Models for part number 383-0433

MINI HYD EXCAVATOR

303.5E2 CR 304E2 305.5E2 CR 303.5E2 305.5E2 303.5E 305.5E 304E2 CR 304E 305E 305E2 305E2 CR

COMPACT WHEEL LOADER

902C 903C 901C 901C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced