Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches383-2986: Temperature Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches383-2986: Temperature Sensor
383-2986: Temperature Sensor

Cat® Heavy Duty Temperature Sensor

Brand: Cat

Product Images
383-2986: Temperature Sensor
383-2986: Temperature Sensor
383-2986: Temperature Sensor
383-2986: Temperature Sensor
383-2986: Temperature Sensor

Cat® Heavy Duty Temperature Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 383-2986

Units of Measure

USMetric
Connector Type: 2 Pin Ampseal
Hole Thread Size: M14x1.5
Overall Length (in): 20.87
Overall Length (mm): 530.0
Material: Stainless Steel,Anti-Sieze Compound Mixed: Metal
Hole Thread Size (in): M14x1.5
View More
Compatible Models for part number 383-2986

GENERATOR SET

G3520C G3512E G3520E G3516C G3516E

GAS ENGINE

G3608 G3612 G3606 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced