Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass383-8541: 6.26mm Thick Window Glass
HomeCabsCab VisibilityWindows & Glass383-8541: 6.26mm Thick Window Glass
383-8541: 6.26mm Thick Window Glass

Cat® Front Upper Cabin Window Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Product Images
383-8541: 6.26mm Thick Window Glass
383-8541: 6.26mm Thick Window Glass
383-8541: 6.26mm Thick Window Glass
383-8541: 6.26mm Thick Window Glass
383-8541: 6.26mm Thick Window Glass

Cat® Front Upper Cabin Window Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 383-8541

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Green tinted laminated safety glass with black ceramic frit
• Conforms to Federal and International Standards for automotive safety glazing materials
• 75% minimum light transmittance
• Thickness: 6.26 mm (0.25 in)

Application:
Provides operator visibility from the cab of Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 383-8541

Units of Measure

USMetric
Length (in): 40.37
Length (mm): 1,025.4
Thickness (in): 0.25
Thickness (mm): 6.3
Width (in): 33.05
Width (mm): 839.4
Material: Glass Ceramic
View More
Compatible Models for part number 383-8541

GENERATOR SET

3508 3512

EXCAVATOR

312D2 312D2 GC 320D2 GC 318D2 349D L 336D2 XE 329D L 336D2 LXE 320D 336D 324D 320D GC 349D2 L 326D2 349D2 323D2 L 320D2 336D2 L 318D2 L 326D L 340D2 L 336D L 313D2 GC 336D2 318D L 320D L 312D2 L 313D2-GC 330D2 313D2 329D2 L 320D2 L 323D3 313D2 LGP 329D2 336D2 GC 340D L 323D L 330D2 L 336D2 L XE 329D 349D 326D2 L 324D L 313D

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3059 MH3037 MH3049

MOBILE HYD POWER UNIT

330D2 340D2 L 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced