Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches384-3887: 2 Wire Hall Effect Speed Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches384-3887: 2 Wire Hall Effect Speed Sensor
384-3887: 2 Wire Hall Effect Speed Sensor

Cat® Hall Effect Speed Sensor measure and monitor the rotational speed, and providing essential data

Brand: Cat

Product Images
384-3887: 2 Wire Hall Effect Speed Sensor
384-3887: 2 Wire Hall Effect Speed Sensor

Cat® Hall Effect Speed Sensor measure and monitor the rotational speed, and providing essential data

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 384-3887

Units of Measure

USMetric
Insert Length (mm): 27.5
Bore Diameter (in): 0.73
Material: Polyamide Plastic,Alloy Steel
Overall Length (in): 2.3
Bore Diameter (mm): 18.6
Overall Length (mm): 58.4
Insert Length (in): 1.08
View More
Compatible Models for part number 384-3887

PUMPER

SPF343C

GENERATOR SET

C4.4DE110E C4.4 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

SOIL COMPACTOR

CP7 CS44B CS64B CP44B CS11 CS54B CP11

WHEEL LOADER

972M XE 962M Z 962 966M XE 972M 972L 950M Z 966L 966M 962L 950M 950L 962M

ASPHALT COMPACTOR

CB7 CB10

TRACK-TYPE TRACTOR

D3K2 LGP D4K2 LGP D5K2 XL D3K2 XL D6T D4K2 XL D5K2 LGP

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP555 AP500F AP500 AP555F

MARINE ENGINE

C140

WHEELED EXCAVATOR

M315D2 M317D2 M315 M315GC M318 M317

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34 CW12

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB8 CB13 CB15 CB16

EXCAVATOR

320D2 GC 318D2 320D2 320GX 318D2 L 313D2 GC 320 313D2-GC 313D2 OTHER 320 GX 320 GC

VIBRATORY COMPACTOR

CB10 CB-66B CS54B CB7 CP54B CS7 CB-64B CB-68B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced