Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesSidebar Wear Plates384-5574: PLATE-WEAR
HomeGround Engaging ToolsWear PlatesSidebar Wear Plates384-5574: PLATE-WEAR
384-5574: PLATE-WEAR

Brand: Cat

Product Images
384-5574: PLATE-WEAR
384-5574: PLATE-WEAR
384-5574: PLATE-WEAR
384-5574: PLATE-WEAR
384-5574: PLATE-WEAR

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 384-5574

Units of Measure

USMetric
Position: Outer
Height (mm): 347.5
Length (in): 36.437
Material: Abrasion Resistant Steel
Thickness (in): 0.394
Thickness (mm): 10.0
Height (in): 13.681
Length (mm): 925.5
View More
Compatible Models for part number 384-5574

BUCKET

BUCKET

WHEEL LOADER

950GC 962H 950H 950K 962L 962K 962M Z 950M 962 950 950L 962M 950 GC 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced