Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys384-8713: 219mm Outer Diameter Engine Fan Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys384-8713: 219mm Outer Diameter Engine Fan Pulley
384-8713: 219mm Outer Diameter Engine Fan Pulley

Cat® Engine Fan Pulley drives the engine fan, facilitating air circulation to cool the engine and maintain optimal operating temperature

Brand: Cat

Product Images
384-8713: 219mm Outer Diameter Engine Fan Pulley
384-8713: 219mm Outer Diameter Engine Fan Pulley
384-8713: 219mm Outer Diameter Engine Fan Pulley
384-8713: 219mm Outer Diameter Engine Fan Pulley
384-8713: 219mm Outer Diameter Engine Fan Pulley

Cat® Engine Fan Pulley drives the engine fan, facilitating air circulation to cool the engine and maintain optimal operating temperature

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 384-8713
Width (mm): 236.2
Height (mm): 76.2
Material: Alloy Zinc,Carbon Steel
Length (mm): 248.9
View More
Compatible Models for part number 384-8713

EXCAVATOR

336E LN 568 FM 336E L 568 FM LL 336E LH 336E LNH 336E H 336E

MOBILE HYD POWER UNIT

336E HVG 336E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced