Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home385-5520: Drive Axle Shaft
Home385-5520: Drive Axle Shaft
385-5520: Drive Axle Shaft

Cat® Drive Axle Shaft transmits torque from the differential to the drive wheels, supports load transfer, and ensures smooth wheel rotation

Brand: Cat

Product Images
385-5520: Drive Axle Shaft
385-5520: Drive Axle Shaft
385-5520: Drive Axle Shaft
385-5520: Drive Axle Shaft
385-5520: Drive Axle Shaft

Cat® Drive Axle Shaft transmits torque from the differential to the drive wheels, supports load transfer, and ensures smooth wheel rotation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 385-5520

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 425.0
Length (in): 31.37
Material: Boron Steel
Thread Size (mm): M120x2
Length (mm): 797.0
Outside Diameter (in): 16.7
View More
Compatible Models for part number 385-5520

WHEEL LOADER

972 XE 972M XE 966L 966 XE 966 966M 972M 972 972L 966XE 972XE 966M XE 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced