Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups385-6864: Basic Turbocharger Group
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups385-6864: Basic Turbocharger Group
385-6864: Basic Turbocharger Group

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Brand: Cat

Product Images
385-6864: Basic Turbocharger Group
385-6864: Basic Turbocharger Group

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 385-6864

Units of Measure

USMetric
Width (mm): 294.6
Height (mm): 431.8
Length (in): 13.6
Material: Ductile (Spheroidal) Iron
Length (mm): 345.4
Height (in): 17.0
View More
Compatible Models for part number 385-6864

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced