Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience387-6451: KIT, RIDE CONTROL, PILOT/ECM
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience387-6451: KIT, RIDE CONTROL, PILOT/ECM
387-6451: KIT, RIDE CONTROL, PILOT/ECM

Kit provides multi-accumulator system to absorb shock and reduce machine bounce when traveling.

Brand: Cat

Product Images
387-6451: KIT, RIDE CONTROL, PILOT/ECM
387-6451: KIT, RIDE CONTROL, PILOT/ECM

Kit provides multi-accumulator system to absorb shock and reduce machine bounce when traveling.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

526-3873: 0.97 L Ride Control Accumulator
526-3873: 0.97 L Ride Control AccumulatorQuantity: 1
387-6594: 50mm Long Rocker Switch
387-6594: 50mm Long Rocker SwitchQuantity: 1
205-9920: 300mm Long Fir Tree Mount
205-9920: 300mm Long Fir Tree MountQuantity: 2
6V-8639: 22.23mm Hexagonal Plate Steel Straight Adapter
6V-8639: 22.23mm Hexagonal Plate Steel Straight AdapterQuantity: 1
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 4
6V-9851: 13/16-16 X 13/16-16 Thread 90-Degree Elbow Adapter
6V-9851: 13/16-16 X 13/16-16 Thread 90-Degree Elbow AdapterQuantity: 1
8T-4177: M8-1.25 x 90mm Hex Head Bolt
8T-4177: M8-1.25 x 90mm Hex Head BoltQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
214-4710: Ride Control Rocker Switch
214-4710: Ride Control Rocker SwitchQuantity: 1
131-8202: Interlocking Clip Half
131-8202: Interlocking Clip HalfQuantity: 2
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 1
6V-9876: 3/4" x 11/16" Coolant Tank Hose Elbow Adapter
6V-9876: 3/4" x 11/16" Coolant Tank Hose Elbow AdapterQuantity: 1
6V-8638: 25.40mm Hexagonal Plate Steel Straight Adapter
6V-8638: 25.40mm Hexagonal Plate Steel Straight AdapterQuantity: 1
6V-8721: ORFS to STOR 90 Degree Elbow Adaptor
6V-8721: ORFS to STOR 90 Degree Elbow AdaptorQuantity: 1
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 2
331-5471: Control Wiring Harness
331-5471: Control Wiring HarnessQuantity: 2
279-5016: High Pressure Cylinder Warning Film
279-5016: High Pressure Cylinder Warning FilmQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
518-5019: 115.6mm Long Hydraulic Manifold
518-5019: 115.6mm Long Hydraulic ManifoldQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 1
140-9378: 12 Volts Relay with Silver Contact
140-9378: 12 Volts Relay with Silver ContactQuantity: 1
131-8201: Interlocking Clip Half
131-8201: Interlocking Clip HalfQuantity: 2
344-7391: 35.5 MPa Pressure Sensor
344-7391: 35.5 MPa Pressure SensorQuantity: 1
6V-8636: 19.05mm Hexagonal Hydraulic Straight Adapter
6V-8636: 19.05mm Hexagonal Hydraulic Straight AdapterQuantity: 1
8T-4182: M10-1.5 x 45mm Hex Head Bolt
8T-4182: M10-1.5 x 45mm Hex Head BoltQuantity: 1
Showing 1 to 28 of 28
DescriptionSpecificationsCompatible Models
Specifications for part number 387-6451

We are still working on adding a specification for this part.

Compatible Models for part number 387-6451

BACKHOE LOADER

428F 444F 432F 434F 432F2 420F2 430F2 444F2 434F2 427F2 420F 428F2 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced