Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth387-6869: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
387-6869: Bucket Tip
387-6869: Bucket Tip

Cat® Advansys™ 200 Coal Loader Bucket Tip

Brand: Cat

Product Images
387-6869: Bucket Tip
387-6869: Bucket Tip
387-6869: Bucket Tip
387-6869: Bucket Tip
387-6869: Bucket Tip
387-6869: Bucket Tip

Cat® Advansys™ 200 Coal Loader Bucket Tip

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 387-6869
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 387-6869

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 19.882
Size: Advansys 200
Rear Width (mm): 231.8
Front Width (in): 7.244
Front Width (mm): 184
Shape: Coal
Rear Width (in): 9.126
Series: Advansys
Rear Height (mm): 234.5
Overall Length (mm): 505
Rear Height (in): 9.232
View More
Compatible Models for part number 387-6869

WHEEL LOADER

994 994F 994D 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert