Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners388-2153: 213.2mm Outer Diameter Air Cleaner Plenum
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners388-2153: 213.2mm Outer Diameter Air Cleaner Plenum
388-2153: 213.2mm Outer Diameter Air Cleaner Plenum

Cat® Air Cleaner Plenum serves as an air distribution chamber, directing filtered air from the air cleaner to the engine's intake manifold

Brand: Cat

Product Images
388-2153: 213.2mm Outer Diameter Air Cleaner Plenum
388-2153: 213.2mm Outer Diameter Air Cleaner Plenum
388-2153: 213.2mm Outer Diameter Air Cleaner Plenum
388-2153: 213.2mm Outer Diameter Air Cleaner Plenum
388-2153: 213.2mm Outer Diameter Air Cleaner Plenum

Cat® Air Cleaner Plenum serves as an air distribution chamber, directing filtered air from the air cleaner to the engine's intake manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 388-2153

Units of Measure

USMetric
Width (mm): 99,999.99
Type: Round
Height (mm): 99,999.99
Length (in): 3,937.008
Material: Alloy Aluminum,Polyethylene Plastic
Outlet Size (mm): 99999.99
Outlet Size (in): 3937.008
Length (mm): 99,999.99
Width (in): 3,937.008
Height (in): 3,937.008
View More
Compatible Models for part number 388-2153

TRACK-TYPE TRACTOR

D9T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced