Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits388-2174: PISTON KIT
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits388-2174: PISTON KIT
388-2174: PISTON KIT

Accumulator Piston Kit

Brand: Cat

Product Images
388-2174: PISTON KIT
388-2174: PISTON KIT
388-2174: PISTON KIT
388-2174: PISTON KIT
388-2174: PISTON KIT

Accumulator Piston Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 388-2174

Units of Measure

USMetric
Width (mm): 157.48
Height (mm): 114.3
Length (in): 6.2
Height (in): 4.5
Length (mm): 157.48
View More
Compatible Models for part number 388-2174

TRUCK

795F XQ 793F AC 793F CMD 793D 793F 795F AC 794 AC MT4400D AC 789D 793F OEM 793F XQ

OFF HIGHWAY TRUCK

789 789G 793 793D 789D 798 794 AC 796 AC 793F 798 AC

WHEEL LOADER

988F II 980G II 966H 962H 986H 950H 972H 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced