Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeElectrical & ElectronicsLights & Light AccessoriesLights388-6291: Lamp Assembly (HID Trapezoid)
Home
Electrical & ElectronicsLights & Light AccessoriesLights
388-6291: Lamp Assembly (HID Trapezoid)
388-6291: Lamp Assembly (HID Trapezoid)

Cat® Lamp Assembly (Flood)(Trapezoid)(HID)(Suspended)(24V)

Brand: Cat

Product Images
388-6291: Lamp Assembly (HID Trapezoid)
388-6291: Lamp Assembly (HID Trapezoid)

Cat® Lamp Assembly (Flood)(Trapezoid)(HID)(Suspended)(24V)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
388-6291
This part:
388-6291: Lamp Assembly (HID Trapezoid)
Length (in)

4.6

Width (in)

4.76

Height (in)

4.13

Description

Cat® Lamp Assembly (Flood)(Trapezoid)(HID)(Suspended)(24V)

449-9219
This part:
449-9219: 24-Volt Light Emitting Diode Flood Lamp
Length (in)

3.4

Width (in)

4.25

Height (in)

4.3

Description

Cat® Light Emitting Diode Flood Lamp provides consistent illumination across large areas, enhancing visibility in low-light conditions

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert