Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters388-6377: Center Tip Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters388-6377: Center Tip Adapter
388-6377: Center Tip Adapter

Cat® Weld-On C85 Two Strap Adapter

Brand: Cat

Product Images
388-6377: Center Tip Adapter
388-6377: Center Tip Adapter
388-6377: Center Tip Adapter
388-6377: Center Tip Adapter
388-6377: Center Tip Adapter
388-6377: Center Tip Adapter

Cat® Weld-On C85 Two Strap Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 388-6377

Units of Measure

USMetric
Position: Center
Type: Two Strap
Bevel Angle: 30.0
Material: Alloy Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 32.969
Hole Quantity: 0
Corner Kickout Angle: 0
Size: C85
Width (mm): 241.0
Bottom Strap Length (mm): 344.6
Attachment Method: Weld-on
Hole Spacing (mm): 0.0
Base Edge Thickness Class: 100
Bottom Strap Length (in): 13.567
Series: X-2
Overall Length (mm): 837.4
Width (in): 9.488
View More
Compatible Models for part number 388-6377

HYDRAULIC SHOVEL

6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced