Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs389-2007: 381mm Outer Diameter Clutch Friction Disc
HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs389-2007: 381mm Outer Diameter Clutch Friction Disc
389-2007: 381mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Product Images
389-2007: 381mm Outer Diameter Clutch Friction Disc
389-2007: 381mm Outer Diameter Clutch Friction Disc
389-2007: 381mm Outer Diameter Clutch Friction Disc
389-2007: 381mm Outer Diameter Clutch Friction Disc
389-2007: 381mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 389-2007

Units of Measure

USMetric
Inside Diameter (mm): 299.96
Outside Diameter (mm): 381.0
Thickness (mm): 5.56
Inside Diameter (in): 11.809
Outside Diameter (in): 15.0
Thickness (in): 0.2188
Material: Low Alloy Steel,Carbon Steel,Non-Band Type Friction Material
View More
Compatible Models for part number 389-2007

WHEEL TRACTOR

633E II 627H 637G 621K OEM 637E 631K 623H 631E 637K 657G 621H 631G

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 657 632 631 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

657G 637K 657E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced