Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsSprockets389-7577: Sprocket
HomeUndercarriageRubber Track Undercarriage ComponentsSprockets389-7577: Sprocket
389-7577: Sprocket

Cat® Sprocket 100mm Track Pitch, 12 Teeth

Brand: Cat

Product Images
389-7577: Sprocket
389-7577: Sprocket
389-7577: Sprocket
389-7577: Sprocket
389-7577: Sprocket

Cat® Sprocket 100mm Track Pitch, 12 Teeth

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 389-7577

Units of Measure

USMetric
Number of Teeth: 12
Tip Radius (in): 7.685
Sprocket Pitch Diameter (mm): 99999.99
Track Pitch (mm): 100.0
Material: Ductile (Spheroidal) Iron
Track Pitch (in): 3.937
UC System: GD,HD
Sprocket Pitch Diameter (in): 3937.008
Tip Radius (mm): 195.2
View More
Compatible Models for part number 389-7577

MULTI TERRAIN LOADER

257D 257D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced