Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components390-4203: Stick Cylinder Rod
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components390-4203: Stick Cylinder Rod
390-4203: Stick Cylinder Rod

Cat® 130mm Diameter Stick Cylinder Rod

Brand: Cat

Product Images
390-4203: Stick Cylinder Rod
390-4203: Stick Cylinder Rod
390-4203: Stick Cylinder Rod
390-4203: Stick Cylinder Rod
390-4203: Stick Cylinder Rod

Cat® 130mm Diameter Stick Cylinder Rod

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 390-4203

Units of Measure

USMetric
Diameter (in): 5.12
Diameter (mm): 130.0
Length (in): 63.72
Length (mm): 1,618.4
Material: Steel,Carbon Steel
Overall Width (in): 3.94
Overall Width (mm): 100.0
Thread: 1/4-18, 1/8-12
Weight (kg): 65.26
Weight (lb): 143.87
View More
Compatible Models for part number 390-4203

EXCAVATOR

312D2 312D2 GC 318F L 312D2 L 312D L 312E L 313D2-GC 315F LCR 313D2 314D LCR 313F GC 314E CR 312E 312F 312D 314E LCR 313D2 LGP 313F L 313F LGC 314D CR 314F CR 312F GC 313F 313D2 GC

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced