Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components390-5011: Air Filter Indicator
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components390-5011: Air Filter Indicator
390-5011: Air Filter Indicator

Cat® Indicator For Air Filter Change

Brand: Cat

Product Images
390-5011: Air Filter Indicator
390-5011: Air Filter Indicator
390-5011: Air Filter Indicator
390-5011: Air Filter Indicator
390-5011: Air Filter Indicator

Cat® Indicator For Air Filter Change

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 390-5011

Units of Measure

USMetric
Material: Plastic,Polycarbonate Plastic
Type: Mechanical
Description: Graduated
Outer Diameter (mm): 50.2
Overall Length (in): 2.77
Overall Length (mm): 70.3
Trip Point: 8.7
Thread: STOR 3/8-24-2B
Outer Diameter (in): 1.98
View More
Compatible Models for part number 390-5011

ENGINE

3516E

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced