Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps390-7635: 20.88mm Minimum Internal Diameter Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps390-7635: 20.88mm Minimum Internal Diameter Clamp
390-7635: 20.88mm Minimum Internal Diameter Clamp

Cat® CLAMP ASSEMBLY

Brand: Cat

Product Images
390-7635: 20.88mm Minimum Internal Diameter Clamp
390-7635: 20.88mm Minimum Internal Diameter Clamp
390-7635: 20.88mm Minimum Internal Diameter Clamp
390-7635: 20.88mm Minimum Internal Diameter Clamp
390-7635: 20.88mm Minimum Internal Diameter Clamp

Cat® CLAMP ASSEMBLY

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 390-7635
Material: PVC Plastic,Polyamide Plastic
View More
Compatible Models for part number 390-7635

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

ENGINE - MACHINE

C32

PNEUMATIC COMPACTOR

CW-34 CW12 CW34

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CD8 CB8 CB7 CCS7 CCS9 CB10 CD10 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CB-64B CB-54B CB-44B CB-66B CB-68B CB7 CB46B CD-54B CD-44B

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PM312 PM313 PM310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced