Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components391-4780: Left-Hand Light Surround
HomeCabsOther Cab Components391-4780: Left-Hand Light Surround
391-4780: Left-Hand Light Surround

Cat® Panel surrounds and protects the left-side light, such as the left headlight

Brand: Cat

Product Images
391-4780: Left-Hand Light Surround
391-4780: Left-Hand Light Surround
391-4780: Left-Hand Light Surround
391-4780: Left-Hand Light Surround
391-4780: Left-Hand Light Surround

Cat® Panel surrounds and protects the left-side light, such as the left headlight

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 391-4780

Units of Measure

USMetric
Material: Polypropylene,Structural Steel,Alloy Zinc,Polyolefin Plastic
Color: Cat Yellow
Overall Height (mm): 522.0
Overall Length (mm): 648.0
Overall Width (mm): 596.0
Overall Height (in): 20.55
Overall Length (in): 25.51
Overall Width (in): 23.46
View More
Compatible Models for part number 391-4780

ARTICULATED TRUCK

730C2 725C 730 730C 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced