Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers392-9208: Relief Valve Plunger
HomeEngineCooling SystemOil Coolers392-9208: Relief Valve Plunger
392-9208: Relief Valve Plunger

Cat® Relief Valve Plastic Plunger used in Engine Oil Cooler and Filter Lines

Brand: Cat

Product Images
392-9208: Relief Valve Plunger
392-9208: Relief Valve Plunger
392-9208: Relief Valve Plunger
392-9208: Relief Valve Plunger
392-9208: Relief Valve Plunger

Cat® Relief Valve Plastic Plunger used in Engine Oil Cooler and Filter Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 392-9208

Units of Measure

USMetric
Outside Diameter (mm): 28.25
Material Description: Plastic
Width (mm): 71.1
Height (mm): 27.9
Material: Plastic Plastic
Overall Length (in): 1.82
Inside Diameter (mm): 22.1
Overall Length (mm): 46.2
Inside Diameter (in): 0.87
Outside Diameter (in): 1.11
Length (mm): 96.5
View More
Compatible Models for part number 392-9208

GENERATOR

XQ330 SR4B SR500 XQP500 XQP550 SR4 SR5 LC51XX

TRUCK ENGINE

C9 3408B 3406E 3406C 3406B C11 C13 C16 C15 C18 C-10 C-12 C-18 C-15 C-16 3408

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

POWER PACK

C18

ROTARY DRILL

MD6310 MD6200

TRACK FELLER BUNCHER

522 521

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

568

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 375-A L 374F L 349E L 3101 385C FS 352F XE VG 345B 345C 345D 336 MHPU 349F L 385C L 352F-VG M325C 365C L MH 374D L 349D FM568 349E 349F 352F 345B L 374F 345C L 385B 385C 345D L 365C L 345B II MH 390F L 365B L 365C 365B 349F LXE MH3295 390D 390F 390D L 340MHPU 349E L VG 349 GC 349D2 350 OEM 352 UHD 340 349 345 349D2 L 352 350 355 345D L VG 336 395 385C L MH 375-A 374 345C MH 345 GC

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 623B 623G 623H 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621H 627G 627H 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973

PETROLEUM ENGINE

C-15 C15 C13 C18 C11 C27 C32 3412E

SOIL COMPACTOR

825 825H 825G 825K 825C 815F 825G II

WHEEL DOZER

834 834G 834H 834B 834K 814B 824H 824G 824C 824K 814F 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836K 826C 826G 826H 826K 816F

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

982XE 972H 988 XE 972M 972L 966 XE 988GC 986H 986K 980XE 988B 988G 988H 988F 988K 966H 966L 966M 966 972 966 GC 988F II 972 XE 986 966XE 980 982 980GC 988 980G II 988K XE 982 XE 980F II 980 XE 980K HLG 972G II 972M XE 966M XE 980C 980F 980H 980G 980L 980K 972XE 980M 966G II 982M

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

W345C MH W345B II

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C32 C27 C18 3456 C9.3 3176C 3412 3406 C-12 C-15 C-10 C-16 3406E 3406B 3406C 3408E 3408B 3408C C32B C9.3B 3196 3412E 3412C C11 C13 C15

QUARRY TRUCK

771D 771C 772G 770G

WHEEL SCRAPER

631G 621E 657G 621F 657E 657B 623F 623E 637K 637G 627F 627E 657

GAS ENGINE

G3412 G3406

PUMPER

HT400 SBF214

UNDERGROUND ART TRUCK

AD22 AD45B AD55 AD63 AD30 AD45

SHOVEL LOGGER

345C

POWER MODULE

C18 OEM POWER PM3456 PM3412 TR43-C18L

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R2900G R1700 R2900 R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

773GC 772 770

MATERIAL HANDLER

MH3250 MH3260 MH3050 MH3295

OEM SOLUTIONS

3412C

MOTOR GRADER

16 14 18 140H 12M 3 140M 3 160M 3 18M3 12M 3 AWD 16M 160 16G 150 14M 160M 3 AWD 140 16GC 24M 14M3 160H 140M 3 AWD 16H NA 16M3 14M-3

HYDRAULIC SHOVEL

6018 6015 6040 6030 6030 T4 6015B 6015 FS 6060

TRACK-TYPE TRACTOR

D8 GC D9 GC D7R SERIES D9 D8 D7 D8GC D8T D8R D8N D9T D8R II D7R II

MARINE ENGINE

3196 3176C C30 C32 C9.3 C32 MARINE 3412 C9 C18 MARINE C-12 C18 C12 C15 3408B 3406B 3406C 3406E 3412C 3412E

PIPELAYER

572R II 587T 587R 578 PL83 PL87 583T 583R

STABILIZER MIXER

SM-350

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

385C 365C L 350MHPU 352FMHPU 390F 349D L 385C L 349E L HVG 349E TH43-C18 345D 345C 349D2 345C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C18I CX35-C18I CX31-C15I CX31-C13I C18 CX31-P600

POWER PACKAGE

G3406

GENERATOR SET

DE1400 DE500 G3406 C13 XQ375 DE630 C18 GENSET 3412C D1500 C13 XQ350 XQ1140 G3412 D500GC DG400 DE450GC C13GENSET DE605GC C15 GENSET 3412 DG500 DE715GC D400GC C18 C15 3512 C13 C15 I6 DE550GC 3456 DG450 C9.3 DE1500 DE400SGC DE660GC C18 GEN SET C18 GEN SE XQ425 DE600SGC DE1000S D550GC D600 GC 3508B DG350 C9 DE350SGC XQ330 C32 D450GC DE1250S C15 GEN SE XQP1100 DE400GC D350GC DE500SGC C18 I6 XQP310 DE500GC DE450SGC C32B 3406C 3406E

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

C15 C18 C32 MARINE G3412 C13B C32B C32B INDUSTRIAL G3406 G3408 G3412C C32 INDUSTRIAL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PM-565B PM312 PM313 PM310 PR-1000 PM-465 PM-200 PM-201 PM-565

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

C-12 3408 3176C C27 3208

CHALLENGER

MT865 MT855 65E MT845 MT835 75D 75E 85E 95E MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B DE1100 C13GENSET POWER SYS C15 GEN SE 3456 3412 3412C C-12

ROTARY/TRACK DRILLS

MD6290 MD5125 MD5150C

TRUCK

772G OEM 777F 770G OEM 769D 769C 770G 772G 773B 772 770

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced