Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsCarrier Roller Groups392-9537: Carr Roller Group
Home
UndercarriageRolling ComponentsCarrier Roller Groups
392-9537: Carr Roller Group
392-9537: Carr Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 120mm Tread Diameter

Brand: Cat

Product Images
392-9537: Carr Roller Group
392-9537: Carr Roller Group
392-9537: Carr Roller Group
392-9537: Carr Roller Group
392-9537: Carr Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 120mm Tread Diameter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 392-9537

Units of Measure

USMetric
Width (mm): 173
Width (in): 6.81
Tread Diameter (mm): 120
Tread Diameter (in): 4.72
Flange Diameter (mm): 140
Flange Diameter (in): 5.51
Outside Spread (mm): 173
Diameter (mm): 140
Application: Standard Application
UC System: GD
Outside Spread (in): 6.811
Undercarriage Width (mm): 287
Inside Spread (in): 1.929
Mount Type: Cantilever
Tread OD (in): 4.724
Tread OD (mm): 120
Inside Spread (mm): 49
Flange Type: Single Flange
Shaft Mounting Length (in): 2.717
Shaft Mounting Length (mm): 69
Shaft Diameter (mm): 47
Shaft OD (mm): 47
Shaft OD (in): 1.85
Flange OD (in): 5.512
Flange OD (mm): 140
View More
Compatible Models for part number 392-9537

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert