Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves393-0084: 1-5/16" Direct Operated Relief Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves393-0084: 1-5/16" Direct Operated Relief Valve
393-0084: 1-5/16" Direct Operated Relief Valve

Cat® Direct Operated Relief Valve is a flow control valve of a hydraulic unit, regulating pressure to prevent overloading and potential damage

Brand: Cat

Product Images
393-0084: 1-5/16" Direct Operated Relief Valve
393-0084: 1-5/16" Direct Operated Relief Valve
393-0084: 1-5/16" Direct Operated Relief Valve
393-0084: 1-5/16" Direct Operated Relief Valve
393-0084: 1-5/16" Direct Operated Relief Valve

Cat® Direct Operated Relief Valve is a flow control valve of a hydraulic unit, regulating pressure to prevent overloading and potential damage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 393-0084
Material: Carbon Steel
View More
Compatible Models for part number 393-0084

WHEEL LOADER

980K 966K XE 966K 950K 972K 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced