Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates394-5142: 10mm Thick Side Cover Mounting Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates394-5142: 10mm Thick Side Cover Mounting Plate
394-5142: 10mm Thick Side Cover Mounting Plate

Cat® 10mm Thick Side Cover Mounting Plate used in Mixing Chamber

Brand: Cat

Product Images
394-5142: 10mm Thick Side Cover Mounting Plate
394-5142: 10mm Thick Side Cover Mounting Plate
394-5142: 10mm Thick Side Cover Mounting Plate
394-5142: 10mm Thick Side Cover Mounting Plate
394-5142: 10mm Thick Side Cover Mounting Plate

Cat® 10mm Thick Side Cover Mounting Plate used in Mixing Chamber

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 394-5142

Units of Measure

USMetric
Length (in): 81.8
Length (mm): 2,078.0
Material: Steel,Structural Steel
Thickness (in): 0.39
Thickness (mm): 10.0
Weight (kg): 16.4
Weight (lb): 36.15
Width (in): 4.0
Width (mm): 101.6
View More
Compatible Models for part number 394-5142

ROAD RECLAIMER

RM500 RM500B RM400

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-300 RM400

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced