Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Entertainment SystemsRadios394-9334: Radio Assembly
HomeElectrical & ElectronicsCab Entertainment SystemsRadios394-9334: Radio Assembly
394-9334: Radio Assembly

Cat® Radio Assembly

Brand: Cat

Product Images
394-9334: Radio Assembly
394-9334: Radio Assembly
394-9334: Radio Assembly
394-9334: Radio Assembly
394-9334: Radio Assembly

Cat® Radio Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 394-9334

Units of Measure

USMetric
Standard Color: Black
Width (mm): 111.8
Height (mm): 50.0
Length (in): 7.1
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
Wire Length (in): 4.13
Wire Length (mm): 105.0
Width (in): 4.4
Height (in): 1.97
Length (mm): 180.2
View More
Compatible Models for part number 394-9334

MINI HYD EXCAVATOR

303.5E 308E2 SR 308E SR 303ECR 308E CR 303E CR 308E2SR 303.5E2 CR 305.5E2 CR 308E2CR 305E2 CR 308E2 CR 305.5E 305E 304E2 CR 304E

EXCAVATOR

320E L 352F 316F L 336E LH 349F L 349F LXE 312E 312F 320E 336E 324E 336F 314E LCR 320E LRR 352F-VG 325F LCR 313F LGC 321D LCR 324E L 326F L 312F GC 336F L 336F XE 374F L 390F 330F 336F L XE 374F 316E L 349E L 315F LCR 329E L 314E CR 326F 390F L 311F LRR 329E 314F CR 336E L 349E 336E H 349F 320E RR 325F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced