Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies395-2113: 24Volt LED Signal Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies395-2113: 24Volt LED Signal Lamp
395-2113: 24Volt LED Signal Lamp

Cat® 24Volt LED Signal Lamp

Brand: Cat

Product Images
395-2113: 24Volt LED Signal Lamp
395-2113: 24Volt LED Signal Lamp
395-2113: 24Volt LED Signal Lamp
395-2113: 24Volt LED Signal Lamp
395-2113: 24Volt LED Signal Lamp

Cat® 24Volt LED Signal Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 395-2113

Units of Measure

USMetric
Connector Type: 4 pin
Depth (in): 1.37
Depth (mm): 34.8
Height (in): 3.69
Height (mm): 93.65
Length (in): 5.46
Lens Color: Clear
Mounting Type: Surface
Voltage (volts): 24
Width (mm): 138.61
Material: Acrylic Plastic
View More
Compatible Models for part number 395-2113

ASPHALT PAVER

AP355 AP-655D AP300 AP355F BG1000E AP-1055E AP300F AP-500E BG555E BG1055E AP-1000E AP-555E AP-600D BG500E

SOIL COMPACTOR

CS20 CS64B CS11 CS12 CS16 CS19 CP11 CP12 CP14 CP16 CP17

VIBRATORY COMPACTOR

CS78B CS-44B CS-56B CS74B CS-68B CS54B CP54B CP74B CP-54B CP-74B CS68B CS56B CS-74B CS-54B CS-78B CS44B CS14 CP76B CS79B CP-56B CP-68B CS-79B CP56B

WHEEL DOZER

834 834K

MOTOR GRADER

18M3 16M3 24 14M-3 14M3 160 12M 3 12M 2 16 120 14 18 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 120 GC 140M 3 140M 2 140 140 GC 16GC 120M 2

WHEEL LOADER

988K XE 988K 988 XE 988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced