Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits395-3253: M8 Thread Rod End Mechanical Strut
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits395-3253: M8 Thread Rod End Mechanical Strut
395-3253: M8 Thread Rod End Mechanical Strut

Cat® Stainless Steel Mechanical Strut for Hood and Compartment Doors

Brand: Cat

Product Images
395-3253: M8 Thread Rod End Mechanical Strut
395-3253: M8 Thread Rod End Mechanical Strut
395-3253: M8 Thread Rod End Mechanical Strut
395-3253: M8 Thread Rod End Mechanical Strut
395-3253: M8 Thread Rod End Mechanical Strut

Cat® Stainless Steel Mechanical Strut for Hood and Compartment Doors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 395-3253

Units of Measure

USMetric
Material: Stainless steel,Stainless Steel
Rod Diameter (mm): Not specified
Body Diameter (mm): 64.0
Overall Length (mm): 464.0
Thread Size (mm): M8
Rod Diameter (in): Not specified
Body Diameter (in): 2.5
Overall Length (in): 18.25
View More
Compatible Models for part number 395-3253

WHEEL LOADER

950M 962M 950K 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced