Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components396-1847: 162.40mm Long Stroke Safety Locking Gas Spring
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components396-1847: 162.40mm Long Stroke Safety Locking Gas Spring
396-1847: 162.40mm Long Stroke Safety Locking Gas Spring

Cat® Gas Spring with Ball End Sockets for Hoods and Guards

Brand: Cat

Product Images
396-1847: 162.40mm Long Stroke Safety Locking Gas Spring
396-1847: 162.40mm Long Stroke Safety Locking Gas Spring
396-1847: 162.40mm Long Stroke Safety Locking Gas Spring
396-1847: 162.40mm Long Stroke Safety Locking Gas Spring
396-1847: 162.40mm Long Stroke Safety Locking Gas Spring

Cat® Gas Spring with Ball End Sockets for Hoods and Guards

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 396-1847

Units of Measure

USMetric
Overall Length (mm): 539.4
Overall Length (in): 21.2
Outside Diameter (mm): 22.0
Length (mm): 522.4
Thread Size (mm): M8 X 1.25
Strokes: 162.4
Length (in): 20.567
Overall Diameter (mm): 27.4
Outside Diameter (in): 0.87
Overall Diameter (in): 1.1
Rod Diameter (mm): 12.5
Rod Diameter (in): 0.5
Socket: Ball Joint
Thread Size (dia x pitch) (mm): M8 X 1.25
Operating Temperature: -30°C to +100°C
Approx. Weight (kg): 0.636
Approx. Weight (lb): 1.4
Material: Steel,Carbon Steel
View More
Compatible Models for part number 396-1847

MINI HYD EXCAVATOR

308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced