Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentEye Protection396-2007: Safety Glass
HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentEye Protection396-2007: Safety Glass
396-2007: Safety Glass

Cat® Safety Glasses (Clear)

Brand: Cat

Product Images
396-2007: Safety Glass
396-2007: Safety Glass
396-2007: Safety Glass
396-2007: Safety Glass
396-2007: Safety Glass

Cat® Safety Glasses (Clear)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 396-2007

Units of Measure

USMetric
Overall Width (in): 5.51
Overall Height (in): 1.77
Lens Type: Clear
Material: Phenolic Plastic
Lens Tint: Clear
Overall Width (mm): 140.0
Overall Length (in): 6.29
Overall Height (mm): 45.0
Overall Length (mm): 160.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced