Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups396-6215: Tube Assembly-Oil Drain
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups396-6215: Tube Assembly-Oil Drain
396-6215: Tube Assembly-Oil Drain

Cat® Oil Drain Tube Assembly (High Pressure Turbocharger-Low Mount)

Brand: Cat

Product Images
396-6215: Tube Assembly-Oil Drain
396-6215: Tube Assembly-Oil Drain
396-6215: Tube Assembly-Oil Drain
396-6215: Tube Assembly-Oil Drain
396-6215: Tube Assembly-Oil Drain

Cat® Oil Drain Tube Assembly (High Pressure Turbocharger-Low Mount)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 396-6215

Units of Measure

USMetric
Overall Width (in): 4.9
Length (in): 12.0
Material: Alloy Copper,Alloy Mixed: Metal,Carbon Steel
Overall Width (mm): 124.46
Overall Length (in): 12.0
Overall Height (mm): 76.2
Height (in): 3.0
Material Description: Steel
Width (mm): 124.5
Height (mm): 76.2
Overall Height (in): 3.0
Overall Length (mm): 304.8
Length (mm): 304.8
View More
Compatible Models for part number 396-6215

TRUCK ENGINE

C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced