Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins397-0240: 35mm Outside Diameter Lock Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins397-0240: 35mm Outside Diameter Lock Pin
397-0240: 35mm Outside Diameter Lock Pin

Cat® 35mm Outside Diameter Lock Pin for Towing Hitch

Brand: Cat

Product Images
397-0240: 35mm Outside Diameter Lock Pin
397-0240: 35mm Outside Diameter Lock Pin
397-0240: 35mm Outside Diameter Lock Pin
397-0240: 35mm Outside Diameter Lock Pin
397-0240: 35mm Outside Diameter Lock Pin

Cat® 35mm Outside Diameter Lock Pin for Towing Hitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 397-0240

Units of Measure

USMetric
Material: Steel,Alloy Zinc,Carbon Steel
Pin Type: Headed Pin
Plating: Zinc Plated
Pin Diameter (mm): 35.0
Pin Diameter (in): 1.378
Length (mm): 145.0
Length (in): 5.71
Removal Aid / Feature: No Puller Hole
Pin Length (in): 5.315
Pin Length (mm): 135
View More
Compatible Models for part number 397-0240

TRACK-TYPE TRACTOR

D3K XL D3K2 XL D4K LGP D4K2 LGP D4K2 XL D5K XL D3K2 LGP D5K LGP D2 D3K LGP D1 D4K XL D3 D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced