Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers397-9958: Split Lock Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers397-9958: Split Lock Washer
397-9958: Split Lock Washer

A Split Lock Washer prevents loosening due to vibrations. Its split design creates tension, securing bolts and nuts effectively.

Brand: Cat

Product Images
397-9958: Split Lock Washer
397-9958: Split Lock Washer
397-9958: Split Lock Washer

A Split Lock Washer prevents loosening due to vibrations. Its split design creates tension, securing bolts and nuts effectively.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 397-9958

Units of Measure

USMetric
Weight (kg): 0.01
Washer Type: Flat
Fits Bolt Sizes (in): 3/8
Weight (lb): 0.02
Outside Diameter (mm): 99,999.99
Inside Diameter (mm): 99,999.99
Fits Bolt Sizes (mm): M10
Thickness (mm): 99,999.99
Inside Diameter (in): 3,937.008
Material: Steel,Soft Steel,Carbon Steel
Outside Diameter (in): 3,937.008
Thickness (in): 3,937.008
View More
Compatible Models for part number 397-9958

MULTI TERRAIN LOADER

257D3 257D 277D 287D

COMPACT TRACK LOADER

259D 289D 279D 289D3 259D3 279D3

MINI HYD EXCAVATOR

303ECR 303E CR

ASPHALT PAVER

AP355 AP300F AP300 AP355F

SKID STEER LOADER

242D3 246D3 289D3 246D 236D 262D3 236D3 279D3 242D 262D

COMPACT WHEEL LOADER

908M 906M 907H2 906H2 908H2 907M

WHEEL LOADER

907K 908K 906K 908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced